??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1586.040 Stops
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Stops
Bill of material
1586.040 Stops
BESTNR
Ref. No.
1586.040
AUS
Version
V-Blocks vertical, on both sides
L1
60 mm
L2
0 mm
L3
19.4 mm
B1
44 mm
H1
21.4 mm
G
Weight
490 g
Embedded user actions